Electric Actuator, High Rigidity Slider Type, Belt Drive, LEJB Series (Part Numbers)

Electric Actuator, High Rigidity Slider Type, Belt Drive, LEJB Series
· High-precision and high-rigidity with a double axis linear guide construction, which allows the support of eccentric loads and reduces deflection.
· Compactness with low profile and low centre of gravity: Workpiece does not interfere with the motor, as table height is larger than motor height.
· Max. work load: 85 kg (horizontal).
· Max. stroke: 1500 mm.
· Max. speed: 1200 mm/s.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEJB40S2T-1000B
LEJB40S6T-1000B
LEJB40S6T-500B
LEJB63S3T-1000B
LEJB63S7T-1000B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Lead
(mm)
Size Motor type

3,493.59 €

1 4 Days 10002740100W Ouput, Incremental Encoder, LECSA

3,691.53 €

1 4 Days 10002740100W Output, Absolute Encoder, LECSB/C/S

3,091.37 €

1 4 Days 5002740100W Output, Absolute Encoder, LECSB/C/S

3,790.49 €

1 4 Days 10004263200W Ouput, Incremental Encoder, LECSA

3,988.43 €

1 26 Days 10004263200W Output, Absolute Encoder, LECSB/C/S

Loading...

  1. 1

Basic information

Motor options With lock Actuator/cable type Without cable Actuator cable length(m) Without cable
Controller/driver type Without driver I/O cable length / communication plug(m) Without cable

Tech Support