Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3B182-12-12
Nominal Dia.(mm) | 19 | A(mm) | 92 | Customs tariff weight(kg) | 0.213 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -12 |
Connection group | BSP | Norm | BS 5200-D | W | 32 |
Common name | DKR 45° | B(mm) | 55 | Description of connection type | Sealing head with BSP union nut - 45° elbow |
Connection type | B1 | Fitting series | 82 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 24 | Customs tariff weight per | 1 | Hose fitting size | -12 |
Fitting | Push-Lok fitting | Customs tariff country of origin | DE | Thread diameter BSP | 3/4x14 |
E(mm) | 27 |
This page is PARKER Push-Lok Fitting 3B182, part number 3B182-12-12.
You can find the detail information about specifications and dimensions on part number 3B182-12-12.