HYDAC Pressure Filter DFF (Part Numbers)

HYDAC Pressure Filter DFF
[Specifications]
・Design: 1-piece filter bowl
・Type: DFF
・Sealing material: NBR

[Features]
・DFF BH / HC 330 T F 10 B 1.0.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

315027

Part Number
315027
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,755.38 €

1 5 Days

Loading...

  1. 1

Basic information

Design 1-piece filter bowl Clogging indicator design Visual Customs tariff weight(kg) 25.239
Customs tariff weight unit kg Bypass valve yes/no No Norm None
Nominal size 330 Maximum operating pressure (bar) 42 Type DFF
Cracking pressure None Filter material Glass fiber fleece Connection size G1 1/2
Customs tariff item number 84212980 Default pressure setting of clogging indicator (bar) 5 Customs tariff weight per 1
Filter rating (µm) 10 Customs tariff country of origin DE Sealing material NBR

This page is HYDAC Pressure Filter DFF, part number 315027.
You can find the detail information about specifications and dimensions on part number 315027.

Tech Support