Linear ball bearing and housing units / KTSG..-PP-AS, with self-aligning linear ball bearing, contact seals on both sides (Part Numbers - CAD Download)

Linear ball bearing and housing units / KTSG..-PP-AS, with self-aligning linear ball bearing, contact seals on both sides
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~30
・Overall Length L(mm): 70~142

With self-aligning linear ball bearing, contact seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KTSG12-PP-AS
KTSG20-PP-AS
KTSG25-PP-AS
KTSG30-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

155.95 €

1 Available 4 Days 127043210

179.93 €

1 Available 4 Days 209660560

203.92 €

1 Available 4 Days 25122781150

227.92 €

1 Available 4 Days 30142871700

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support