Clamping pin steel, Form A (K1503) (Part Numbers - CAD Download)

Clamping pin steel, Form A (K1503)
[Specifications]
・Material: Locating pin and wedges steel 1.0715. Shaft collar steel 1.0718.

[Features]
・Infinitely adjustable clamping range of 0-36 mm and 0-75 mm.
・Not affected by the diameter or surface quality of the bore (up to H12).
・Clamping range can be easily preset using the scale.
・Gentle clamping in the bore.
・Pull-down effect even with thin table material (28 mm or 24 mm).
・Compatible with conventional stop elements.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1503.0016
K1503.0028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=clamping range
(mm)
D=diameter
(mm)
D1=Outside diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)

70.24 €

1 4 Days 0-3616347817.549

84.30 €

1 4 Days 0-7528481292890

Loading...

  1. 1

Basic information

Main material Steel Surface finish body black oxidised Form A
SW(mm) 6

Tech Support