Radial Insert Ball Bearing E..-KRR-B, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides (Part Numbers)

Radial Insert Ball Bearing E..-KRR-B, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides
Radial insert ball bearings E..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E25-XL-KRR-B
E30-XL-KRR-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Locking Collar Total Width [B 1]
(mm)
Weight
(kg)

21.12 €

1000 4 Days 34.9251400078005244.50.24

25.86 €

1000 4 Days 36.53019500113006248.50.38

Loading...

  1. 1

Tech Support