Radial Insert Ball Bearing RAE..-XL-NPP (Part Numbers)

Radial Insert Ball Bearing RAE..-XL-NPP
Radial insert ball bearing RAE..-XL-NPP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RAE20-XL-NPP
RAE25-XL-NPP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(kg)

15.74 €

1000 4 Days 47201280066000.17

17.02 €

1000 4 Days 52251400078000.19

Loading...

  1. 1

Basic information

Width B (or T)(mm) 21.4 Locking Collar Total Width [B 1](mm) 31

Tech Support