Manufacturer part number: K1192.508076
Brand: KIPP
Price: 750.95 €
Delivery time: 4 Days
Size: 50 mm
L: 20 mm
D=Ball diameter: 50 mm
Weight: 1.9600 kg
RoHS: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1192.508076
Main material | Steel | B=Width(mm) | 64 | B1(mm) | 79 |
---|---|---|---|---|---|
G=Thread | M16 | H1(mm) | 27 | L2(mm) | 76 |
L3(mm) | 66 | Version 1 | for telescopic clamping unit | Version 2 | with ball |
Item | Clamping Claw | Clamping range H(mm) | 0-45 | L1=Thread length(mm) | 25 |
PL Edelstahl | false |
This page is Claw clamp for workpiece stabiliser (K1192), part number K1192.508076.
You can find the detail information about specifications and dimensions on part number K1192.508076.
Part Number |
---|
K1192.258076 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | L (mm) | D=Ball diameter (mm) | Weight (kg) | RoHS |
---|---|---|---|---|---|---|---|---|---|
632.50 € | 1 | 4 Days | 25 mm | 25 | 25.4 | - | - |