Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1384.12550
Main material | Steel | Form | B | B=Width(mm) | 66 |
---|---|---|---|---|---|
H(mm) | 50 | H1(mm) | 20 | H2(mm) | 16 |
H3(mm) | 10 | L=Length(mm) | 125 | L1(mm) | 60 |
L2(mm) | 80 | Version 2 | hardened | Item | Attachment Step Jaw |
Weight(kg) | 1.4900 | RoHS | true |
This page is Attachment step jaws for centric vice, jaw width 80–125 mm, Form B (K1384), part number K1384.12550.
You can find the detail information about specifications and dimensions on part number K1384.12550.