Manufacturer part number: K1867.12100500
Brand: KIPP
Price: 1,712.35 €
Delivery time: 4 Days
H=Height: 100 mm
H2: 21 mm
L=Length: 162.5 mm
Weight: 7.6000 kg
T=Thread depth: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1867.12100500
Main material | Mild steel | Surface finish body | oxidized | Form | A |
---|---|---|---|---|---|
H1(mm) | 25 | Tightening torque max.(Nm) | 15 | Version 1 | UNILOCK |
Version 2 | Duo | Item | 5-Axis Basic Module | D=Reamed hole(mm) | 12 |
Retraction force(kN) | 15 | PL Edelstahl | false | RoHS | false |
This page is UNILOCK 5-axis basic module DUO Form A system size 80 mm (K1867), part number K1867.12100500.
You can find the detail information about specifications and dimensions on part number K1867.12100500.
Configure
Basic Attributes
Type
H=Height(mm)
H2(mm)
L=Length(mm)
Weight(kg)
T=Thread depth(mm)
T1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1867.12075500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H=Height (mm) | H2 (mm) | L=Length (mm) | Weight (kg) | T=Thread depth (mm) | T1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
1,509.95 € | 1 | 4 Days | 75 | 25 | 149.5 | 6.2000 | 16.5 | 5.5 |