Unidirectional Regulator - Tube/Parallel Male Thread - RPL PG (Part Numbers)

Unidirectional Regulator - Tube/Parallel Male Thread - RPL PG
Push-to-connect fittings CONEX and Micro CONEX: A comprehensive range of configurations to supply a wide range of possibilites: pneumatic wiring, cylinders, control valves, pneumatic controls, etc.
- Fixed equipment fittings, with Teflon-coated thread (tapered or parallel) with gasket
- Link fittings, tube-to-tube connections (functional fittings, valves flow rate regulators)
- Nickel-plated brass options for excellent corrosion resistance
- Applications: compressed air, water, inert fluids and oil.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPL PG0400
RPL PG0600
RPL PG0601
RPL PG0800
RPL PG0801
RPL PG0802
RPL PG1001
RPL PG1002
RPL PG1003
RPL PG1201
RPL PG1202
RPL PG1203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
BSPP Male Thread

6.10 €

1 7 Days 4G 1/8

6.10 €

1 7 Days 6G 1/8

6.53 €

1 7 Days 6G 1/4

6.53 €

1 7 Days 8G 1/8

7.00 €

1 7 Days 8G 1/4

7.48 €

1 7 Days 8G 3/8

8.40 €

1 7 Days 10G 1/4

8.85 €

1 7 Days 10G 3/8

9.33 €

1 7 Days 10G 1/2

9.33 €

1 7 Days 12G 1/4

9.78 €

1 7 Days 12G 3/8

10.25 €

1 7 Days 12G 1/2

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0::60 Construction Polymer and nickel-plated brass Operating pressure 0 to 10 bar

Tech Support