Bevel Gearboxes DZA Model H, Size 2 (Part Numbers)

Bevel Gearboxes DZA Model H, Size 2
  • Volume Discount
General data: Gearbox with hollow shaft on the output side.
Ratio either 1 : 1 or 2 : 1 or 3 : 1. Any mounting position possible.
The maximum input speed (hollow shaft as input device) for gearing up is 750 min-1 at 2 : 1 and 500 min-1 at 3 : 1.
Housing: Thick-walled, one-piece cast aluminium housing, fully oil-tight and dust-proof.
Gearing: Spiral teeth, hardened.
Shafts/bearing system: Input and output shaft are ground and mounted on ball bearings.
Lubrication/maintenance: Lubricated for life, viscosity ISO VG 150. Gearboxes are maintenance free.
Angular backlash: 15 to 30 angular minutes.
Permissable operating temperature: -18ºC to +80ºC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
41013200
41013202
41013203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ratio Input power
(kW)
Output torque
(Nm)

454.84 €

1 Available 4 Days 1 : 12.4917

490.23 €

1 Available 4 Days 2 : 10.8111

505.01 €

1 Available 4 Days 3 : 10.398

Loading...

  1. 1

Basic information

Type Bevel gear Shaft diameter (mm)(φ) 14 Oil volume(dm³) 0.095
Weight(kg) 2

Tech Support