Embedded Square Outlet Box (Part Numbers)

Embedded Square Outlet Box

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Includes a convenient 4 mm bar mounting hole that can prevent inclination of the box (anchoring with screws not required).
· Stud included.
· The stud can be used after removing the knock-out on the back / underside of the box.
· Product compatible with paint replacement cover (one-touch type).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CDO-4A
CDO-4AS
CDO-4B
CDO-5A
CDO-5AS
CDO-5B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Standard Size

3.61 €

1 6 Days 10810845Medium square (shallow type)

3.61 €

1 6 Days 10810839.6Medium sized square (thin type)

5.20 €

1 6 Days 10810854Medium size square (deep type)

7.38 €

1 6 Days 12212245Large square (shallow type)

7.38 €

1 7 Days 12212239.6Large square (thin type)

8.17 €

1 7 Days 12212254Large square (deep type)

Loading...

  1. 1

Basic information

Material Resin Representative Standard PSE Color Gray
Knock Included

Tech Support