THB390 / 400 Type Branch T-Shaped Waterproof Relay Connector (Part Numbers - CAD Download)

THB390 / 400 Type Branch T-Shaped Waterproof Relay Connector

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount
[Features]
· A waterproof connector that is connected by a screw for making work easier.
· Choose from six types of terminals, without terminal blocks: 3P, 4P, 6P, 2WP, 3WP.
· For the terminals without terminal blocks, please use protection for connectors, etc.
· These can support various cable diameters by using the optional rubber bushings (not available for some products).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
THB390-3P-13
THB400-2WP-13
THB400-3WP-13
THB400-4P-13
THB400-4P-17
THB400-6P-13
THB400-6P-17
THB400-N-13
THB400-N-17
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Conforming cable external shape (φ)
(mm)
Terminal Block

15.06 €

1 5 Days 10Other3Cable Connection24AC450Fasten With Screws7 to 13.53P

28.96 €

1 Available 7 Days -Other4Cable Connection32AC250Fasten With Screws7 to 13.52WP

38.95 €

15.58 €

1 Available Same day

Stock

10Other6Cable Connection32AC250Fasten With Screws7 to 13.53WP

20.51 €

1 Available 5 Days 10Other4Cable Connection24AC450Fasten With Screws7 to 13.54P

23.33 €

1 Available 5 Days 10Other4Cable Connection24AC450Fasten With Screws8 to 174P

20.87 €

1 Available 5 Days 10Other6Cable Connection24AC450Fasten With Screws7 to 13.56P

23.86 €

1 Available 7 Days -Other6Cable Connection24AC450Fasten With Screws8 to 176P

12.76 €

1 5 Days 10------7 to 13.5None

15.76 €

1 5 Days 10------8 to 17None

Loading...

  1. 1

Basic information

Connector Shape Round Connector series initials S/T/U S/T/U THB390/400
Connection direction Straight Protection function (environmentally resistant) Available Representative Standard CE
Product name Waterproof Relay Connector Protection Grade IP68 equivalent

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360