Monitor Arm (Part Numbers)

Monitor Arm

Click on this image to zoom in.

Click on this image to zoom in.

Wall-mounting arm that can also be used for mounting an LCD television

[Features]
· A space-saving, compact arm used for wall-mounting.
· Can also be mounted to the SH-FD series (for desk) hanging bar (SH-FDHG series).
· Complies with VESA standards, allowing for an LCD display with either 75 × 75‑mm or 100 × 100‑mm mounting holes to be mounted.
· Easy installation that slides onto a bracket already mounted on the wall.
*Mounting onto an insufficiently rigid wall may cause the display to fall.
*Make sure to account for sufficient wall rigidity when choosing a location to install the product.
*The LCD displays in any images shown are for illustrating the arm mounting functionality, and are not included with the actual product.
*As a general guide, display sizes up to 24‑inch can be attached to the monitor arm, but make sure to make selections based on the weight and load capacity of the display when installing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CR-LA302

Part Number
CR-LA302
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

67.99 €

1 5 Days

Loading...

  1. 1

Basic information

Mountable arm (unit) Wall Surface Fixing Mounting method (monitor) VESA75/100 Load Resistance(Kg) 12
Arm mobility direction Vertical Swinging / rotating Available Color Silver
JAN Code 4969887153420

This page is Monitor Arm, part number CR-LA302.
You can find the detail information about specifications and dimensions on part number CR-LA302.

Tech Support