Han DD Module Industrial Plug Connector Series Han DD-module - inserts (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 14 012 3101

Part Number
09 14 012 3101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Test current(A) 10 Rated voltage(V) 250 Contamination level 3
Mating cycles (actuations) ≥ 500 Max. temperature(°C) +125 Min. temperature(°C) -40
Temperature range(°C) -40 - +125 Total number of pins 12 + PE Core connector(mm) 0.14 - 2.5
Type (misc.) Socket insert Colour Grey Connection (components) Crimp
Connector type (category) Socket inset Series (Han connectors) Han® DD-Modul Leading contact (PE) Yes

This page is Han DD Module Industrial Plug Connector Series Han DD-module - inserts, part number 09 14 012 3101.
You can find the detail information about specifications and dimensions on part number 09 14 012 3101.

Tech Support