Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 45 151 1560 |
09 45 151 1561 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector type | |
---|---|---|---|---|---|---|
- | 24.48 € | 1 | Available | 3 Days | Plug, straight | |
27.85 € | 1 | Available | 3 Days | - |
Loading...
Colour | Black | Nominal current(A) | 1.5 | Nominal voltage(V AC) | 125 |
---|---|---|---|---|---|
Cable diameter(mm) | 4.5 - 9 | Max. temperature(°C) | +70 | Min. temperature(°C) | -40 |
Number of pins | 8P8C | Connector standard | RJ45 | Connection (components) | Cut & Clip |
IP rating | IP20 | Sensor/actuator wiring type (category) | Sensor/actuator data cable | Connection side B (sensors/actuators) | Customisable |