Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3200056
Product size (length)(mm) | 24 | AWG max.(AWG) | 16 | Insulation material | PP |
---|---|---|---|---|---|
Colour | Black | Cross-section x Sleeve length | 1 x 1.50 mm² x 18 mm | Temperature range(°C) | +105 |
Connector type (category) | Ferrule | Contact material | Cathode copper, tin plated | Insulation type | Partially insulated |
This page is Ferrule 1 x 1.50 mm² x 18 mm Partially insulated, part number 3200056.
You can find the detail information about specifications and dimensions on part number 3200056.