Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2293611
Connection (components) | Pull spring | Total number of pins(Pole) | 9 | Max. temperature(°C) | +50 |
---|---|---|---|---|---|
Min. temperature(°C) | -20 | Series (Phoenix transfer modules) | Varioface-UM45-D | Transfer module type (category) | Transfer module |
Transfer module features | + D-SUB pin strip |
This page is Interface module UM 45-D 9SUB, pin strip, with spring-cage connection, part number 2293611.
You can find the detail information about specifications and dimensions on part number 2293611.