IE M12 plug PRO (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK19010DB106AA0

Part Number
6GK19010DB106AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.35 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type Connector Ambient temperature (min.)(°C) -20 Ambient temperature (max.)(°C) +70
Product size (depth)(mm) 59 Product size (height)(mm) 14 Product size (width)(mm) 14
Transfer rate(Mbps) 10 / 100 IP rating IP67

This page is IE M12 plug PRO, part number 6GK19010DB106AA0.
You can find the detail information about specifications and dimensions on part number 6GK19010DB106AA0.

Tech Support