Fluke 80PK-22 SureGrip Immersion Temperature Probe (Part Numbers)

Fluke 80PK-22 SureGrip Immersion Temperature Probe
  • Volume Discount
[Specifications]
・Product type: Temperature immersion probe
・Calibrated to: Manufacturer's standards (no certificate)
・Sensor type: K
・Probe length(mm): 213
・Temperature reading range: -40 up to +1090 °C

[Features]
・Type-K thermocouple for use in liquids and gels

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2098684

Part Number
2098684
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

197.72 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -40 Temperature measurement range (upper limit)(°C) +1090 Calibrated to Manufacturer's standards (no certificate)
Product type Temperature immersion probe Connector (testing equipment) TE mini I/O connector Pick-up time (details)(s) 3
Probe length(mm) 213 Sensor type K Temperature reading range -40 up to +1090 °C
Temperature reading accuracy(°C) ± 2.2

This page is Fluke 80PK-22 SureGrip Immersion Temperature Probe, part number 2098684.
You can find the detail information about specifications and dimensions on part number 2098684.

Tech Support