Socket enclosure - cable XA (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VLP-06V

Part Number
VLP-06V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of Positions 6 Connector Type Socket. straight Case material Polyamide
Colour Ecru Connection Crimp Connectors wire-to-board
Contact spacing(mm) 6.20 Cross section(mm²) 0.5 - 3.5 Industrial goods No
Insulation material Polyamide Manufacturer part # VLP-06V Material (details) PA 66. UL94V-0
Nominal current(A) 20 Nominal current (details)(A) 20 Nominal voltage (details)(V AC) 600
No. of rows 1 Pins per row 6 Product size (height)(mm) 18.2
Product size (width)(mm) 19.6 Product type Socket enclosure - cable RoHS-compliant Yes
Series (connectors) VL Type (manufacturer type) VLP-06V Type (misc.) Straight connector pin strip

This page is Socket enclosure - cable XA, part number VLP-06V.
You can find the detail information about specifications and dimensions on part number VLP-06V.

Tech Support