Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PHDR-10VS |
PHDR-14VS |
PHDR-20VS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of Positions | Manufacturer part # | Number of pins | Pins per row | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
0.60 € | 1 | Available | 3 Days | 10 | PHDR-10VS | 2 x 5 | 5 | 11.9 | PHDR-10VS | |
0.61 € | 1 | Available | 3 Days | 14 | PHDR-14VS | 2 x 7 | 7 | 15.9 | PHDR-14VS | |
0.72 € | 1 | Available | 3 Days | 20 | PHDR-20VS | 2 x 10 | 10 | 21.9 | PHDR-20VS |
Loading...
Connector Type | Socket. straight | Case material | Polyamide | Colour | Ecru |
---|---|---|---|---|---|
Connection | Crimp | Connector contact surface | Tin plated | Connectors | wire-to-board |
Contact material | Copper alloy | Contact spacing(mm) | 2 | Cross section(mm²) | 0.08 - 0.33 |
Industrial goods | No | Insulation material | Polyamide | Material (details) | PA 66 UL94V-0 |
Nominal current(A) | 3 | Nominal current (details)(A) | 3 | Nominal voltage (details)(V AC) | 250 |
No. of rows | 2 | Product size (height)(mm) | 8 | Product size (width)(mm) | 5 |
Product type | Socket enclosure - cable | RoHS-compliant | Yes | Series (connectors) | PHD |