Stud Terminal

Click on this image to zoom in.

Click on this image to zoom in.

Stud Terminal

Standard Unit Price:
10.75
Shipping Days:
23 Days

Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.

Basic Specifications

  • Type of electrical connection 2
    -
  • Closing plate required
    -
  • Explosion-tested version 'Ex e'
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
Part Number
Type of electrical connection 1

Refine by

  • Bolt connection
  • Screw connection
  • Clear
Connection position

Refine by

  • -
  • Above
  • Clear
Number of levels

Refine by

  • 1
  • -
  • Clear
Number of clamp positions per level

Refine by

  • 3
  • -
  • Clear
Internally connected stages

Refine by

  • -
  • false
  • Clear
Material insulation body

Refine by

  • -
  • Thermoplastic
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
Bolt connection
-
1
3
false
Thermoplastic
23 Days
10.75

1861640000
Part Number : 1861640000
Shipping Days 23 Days
Standard Unit Price 10.75

Specificationtitle

  • Type of electrical connection 1
    Bolt connection
  • Type of electrical connection 2
    -
  • Connection position
    -
  • Number of levels
    1
  • Number of clamp positions per level
    3
  • Internally connected stages
    false
  • Material insulation body
    Thermoplastic
  • Inflammability class of insulation material acc. with UL94
    V0
  • Closing plate required
    -
  • Colour
    Grey
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    DIN rail (top hat rail) 35 mm
  • Rated voltage(V)
    -
  • Length(mm)
    67
  • Operation temperature(°C)
    -50|120
  • Width/grid dimension(mm)
    32
  • Height at lowest possible mounting height(mm)
    63.5
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    -
Screw connection
Above
-
-
-
-
79 Days
233.60

2496040000
Part Number : 2496040000
Shipping Days 79 Days
Standard Unit Price 233.60

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Red
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    4000
  • Length(mm)
    96.1
  • Operation temperature(°C)
    -50|140
  • Width/grid dimension(mm)
    180
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    700
Screw connection
Above
-
-
-
-
79 Days
350.15

2496050000
Part Number : 2496050000
Shipping Days 79 Days
Standard Unit Price 350.15

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Red
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    4000
  • Length(mm)
    96.1
  • Operation temperature(°C)
    -50|140
  • Width/grid dimension(mm)
    240
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    700
Screw connection
Above
-
-
-
-
79 Days
223.28

2540680000
Part Number : 2540680000
Shipping Days 79 Days
Standard Unit Price 223.28

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Red
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    2700
  • Length(mm)
    90
  • Operation temperature(°C)
    -50|140
  • Width/grid dimension(mm)
    180
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    700
Screw connection
Above
-
-
-
-
79 Days
334.80

2540690000
Part Number : 2540690000
Shipping Days 79 Days
Standard Unit Price 334.80

Specificationtitle

  • Type of electrical connection 1
    Screw connection
  • Type of electrical connection 2
    -
  • Connection position
    Above
  • Number of levels
    -
  • Number of clamp positions per level
    -
  • Internally connected stages
    -
  • Material insulation body
    -
  • Inflammability class of insulation material acc. with UL94
    -
  • Closing plate required
    -
  • Colour
    Red
  • Explosion-tested version 'Ex e'
    -
  • Mounting method
    -
  • Rated voltage(V)
    2700
  • Length(mm)
    90
  • Operation temperature(°C)
    -50|140
  • Width/grid dimension(mm)
    240
  • Height at lowest possible mounting height(mm)
    -
  • Connectable conductor cross section solid-core(mm²)
    -|-
  • Connectable conductor cross section fine-strand with cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section fine-strand without cable end sleeve(mm²)
    -|-
  • Connectable conductor cross section multi-wired(mm²)
    -|-
  • Rated current In(A)
    700

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support