Step Clamp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STC0101
STC0103
STC0201
STC0202
STC0203
STC0301
STC0302
STC0303
STC0401
STC0402
STC0403
STC0501
STC0502
STC0503
STC0601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)

33.83 €

1 7 Days 6025122120119100

55.52 €

1 5 Days 15025197327179400

33.78 €

1 9 Days 6025121922111190

44.30 €

1 7 Days 100251638251411220

55.38 €

1 5 Days 150251956281711400

36.38 €

1 12 Days 6025121823111390

47.88 €

1 5 Days 100321932281713330

56.74 €

1 7 Days 150322251331913610

37.74 €

1 7 Days 60321610271418150

52.96 €

1 5 Days 100381931311718380

66.54 €

1 7 Days 150382248331918700

55.03 €

1 7 Days 100381927311722350

67.29 €

1 7 Days 150382548382222710

92.31 €

1 5 Days 2005030804125221630

90.07 €

1 5 Days 1505032424427241290

Loading...

  1. 1

Basic information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360