Double End Clamp

Double End Clamp
EN 1.1191 Equiv. / hardening HRC 30±5 double end clamp. Surface treatment: Black oxide coating

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WEC-8
WEC-10
WEC-12
WEC-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)

26.14 €

1 7 Days 6019129231412

37.01 €

1 7 Days 90251211371612

45.46 €

1 7 Days 100321613411816

62.71 €

1 7 Days 115381918472119

Loading...

  1. 1

Basic information

G(mm) 10 I(mm) 5 J(mm) R10
Material S45C

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360