Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TNMG160408-DE-GX30
Shape | T (Triangle) | Application | Outer Diameter/Inner Diameter | work material | Steel / Stainless Steel |
---|---|---|---|---|---|
Breaker Use | Medium grinding | Rake angle | Negative | Cutting Direction | No-hand |
Nose R | 0.8 | Corner R Re(mm) | 0.8 | Nominal Code | TNMG160408-DE |
Material, Details | GX30 | Material type | Coating |