Setting Locater

Setting Locater
  • Volume Discount
[Features]
A cylinder that allows height adjustment and positioning at the same time
Materials: EN 1.1191 Equiv.
Hardness: HRC45°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SC-3012L
SC-3016
SC-4012
SC-4016
SC-5012
SC-5016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(g)
CH7
(mm)

95.68 €

1 6 Days 6040(±0.01)2040(±0.01)30(±0.01)1268012

80.18 €

1 6 Days 7040(±0.01)2650(±0.01)30(±0.01)1590016

97.31 €

1 Available 6 Days 6050(±0.01)2040(±0.01)40(±0.01)2087012

85.14 €

1 6 Days 7050(±0.01)2650(±0.01)40(±0.01)15116016

105.08 €

1 Available 6 Days 6060(±0.01)2040(±0.01)50(±0.01)20105012

90.11 €

1 6 Days 7060(±0.01)2650(±0.01)50(±0.01)15140016

Loading...

  1. 1

Basic information

Material S45C Hardness HRC45° Features Cylinder with adjustable height and temporarily fixable position.

Tech Support