Precision Cylinder

Precision Cylinder
  • Volume Discount
[Features]
-It is a cylinder that allows positioning with height adjustment and circumference.
Materials: EN 1.1191 Equiv.
Hardness: HRC45°.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PC-3012L
PC-3016
PC-4012
PC-4016
PC-5016L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D
(mm)
E
(mm)
Mass
(g)
CH7
(mm)

80.48 €

1 6 Days 40(±0.01)30(±0.01)201724012

75.53 €

1 6 Days 50(±0.01)30(±0.01)261334016

51.66 €

1 6 Days 40(±0.01)40(±0.01)202029012

93.36 €

1 Available 6 Days 50(±0.01)40(±0.01)261545016

80.89 €

1 6 Days 50(±0.01)50(±0.01)261560016

Loading...

  1. 1

Basic information

Material S45C Hardness HRC45° Features Cylinder with adjustable height and external circumference fixable position. Please refer to and use the setting screws for attachment.

Tech Support