Setting Screw

Setting Screw
  • Volume Discount
Choose the matching machine table groove. It plays an important role in mounting of the jig tool.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS-1245
SS-1255
SS-1265
SS-1275
SS-1650
SS-1655
SS-1665
SS-1675
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
L
(mm)
E
(mm)
F
(mm)
Mass
(g)
Dh7
(mm)

11.69 €

1 Available 6 Days 184557M12105312

12.65 €

1 Available 6 Days 185567M12P1.75106012

14.16 €

1 Available 6 Days 186577M12P1.75107012

14.23 €

1 Available 6 Days 187587M12P1.75108012

11.91 €

1 6 Days 245066M16P2.01412016

15.75 €

1 Available 6 Days 245572M16P2.01412016

17.33 €

1 Available 6 Days 246582M16P2.01414016

18.04 €

1 Available 6 Days 247591M16P2.01415016

Loading...

  1. 1

Basic information

C(mm) 20 Material SCM435 Hardness HRC35°

Tech Support