Setting Locater for MC

Setting Locater for MC
High-quality steel has undergone a complete thermal treatment, and both end surfaces, excluding the 6 surfaces, have a polishing finish. The height adjustments and positioning are convenient.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL-2550

Part Number
SL-2550
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

232.73 €

1 6 Days

Loading...

  1. 1

Basic information

A(mm) 100 B(mm) 75 C(mm) 50
D(mm) 25 E(mm) 25 Material S45C
Hardness HRC45° Features A perfect heat treatment applied to high quality steel material with finish polishing performed on six sides excluding for both end surfaces. Convenient for height adjustments and positioning. Mass(g) 1650
Parallelism 0.01 Perpendicularity ±0.01

Tech Support