Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TP-20
A(mm) | 20 | B(mm) | 29 | C(mm) | 50 |
---|---|---|---|---|---|
D(mm) | 40 | E(mm) | 18 | F(mm) | 10 |
Material | S45C | Hardness | HRC38 | Finishing | Black oxide finish |
Mass(g) | 300 |
This page is Toggle Putt, part number TP-20.
You can find the detail information about specifications and dimensions on part number TP-20.