Pliers (Part Numbers)

Pliers

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPD-150C
SPD-175C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Trusco Code Mass
(g)

43.81 €

1 Available 6 Days 1652.15373-8345215

48.86 €

1 Available 6 Days 1902.75373-8361275

Loading...

  1. 1

Basic information

Product Category Pliers Plier Type Pliers With or without Spring N/A
Main body: option Main Body Features With a blade that cuts copper or steel wire, and a function that grips and bends wires, thin sheets and small parts. This is a popular tool for wirework and sheet metal working. Handle is coated with PVC. Fall-prevention strap attachment hole NA

Tech Support