PICCO-CUT Small-Diameter Solid Bar 050, 053, 055, for Boring/Chamfering (PICCOL050.15IC908)

PICCO-CUT Small-Diameter Solid Bar 050, 053, 055, for Boring/Chamfering PICCOL050.15IC908
  • Volume Discount

Product Details:

Manufacturer part number: PICCOL050.15IC908

Brand: ISCAR

Price: 74.71

Delivery time: 8 Days


Technical Data:

Selfishly: Left-hand

Details Type: PICCOL050

Dimensions /R: 0.05(±0.05) mm

Dimensions /Tmax: 0.1 mm

Material: IC908


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PICCOL050.15IC908

Part Number
PICCOL050.15IC908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Selfishly Details Type Dimensions /R
(mm)
Dimensions /Tmax
(mm)
Material Dimensions/L
(mm)
Dimensions /L1
(mm)
Dimensions /Dmin
(φ(mm))
Dimensions /φd1
(mm)
Dimensions /F
(mm)
Dimensions /a
(mm)
Compatible Holder

74.71 €

1 Available 8 Days Left-handPICCOL0500.05(±0.05)0.1IC908204.51.04-0.9PICCO...4-5 PICCO ACE...-4

Loading...

  1. 1

Basic information

Shape Other Application Outer Diameter/Inner Diameter Available corners 1
Work material Steel / Stainless Steel / Heat-resistant alloy, titanium alloy Breaker Use Finish Nose R Other
O.D./ I.D. (For Threading) Internal Diameter Machining Application Boring, Chamfering

Tech Support