Allen Wrench Set (Tapered Head®, Extra Long, 9 Pieces per Set) (w/ Pipe) (Part Numbers)

Allen Wrench Set (Tapered Head®, Extra Long, 9 Pieces per Set) (w/ Pipe)
  • Volume Discount
Pipe adapter developed exclusively for 2-stage holders can store 2 pipes comfortably without becoming unwieldy. Pipes are included, so it is ideal for retightening. Durability and wear resistance are further improved so that the Taper Head can be used for final tightening. The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TLS-9NP

Part Number
TLS-9NP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

123.61 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Type Hex L-shape wrench Tip Type Ballpoint Width across flat dimension(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Product/Set Classification Set Product Set Content 1.5、2、2.5、3、4、5、6、8、10 Set Content(piece) 9
JAN Code 4984798000670 Trusco Code 432-8434 Mass(g) 558
Features Pipe adapter developed exclusively for 2 stage holders can store 2 pipes comfortably without bulking up. Since the pipes are included it is ideal for retightening. Dampening and wear resistance are further improved so that a tapered head can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an incline (0 to 20°). Specifications Pipe: Hex Key for 5 to 6 mm, for 8 to 10 mm

This page is Allen Wrench Set (Tapered Head®, Extra Long, 9 Pieces per Set) (w/ Pipe), part number TLS-9NP.
You can find the detail information about specifications and dimensions on part number TLS-9NP.

Tech Support