T-Max P Cutting Unit For Turning, C-DDJNR / L (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C5-DDJNL-35060-1504

Part Number
C5-DDJNL-35060-1504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

384.21 €

1 8 Days

Loading...

  1. 1

Basic information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Cutting Direction Left-hand
Cutting Angle(°) 93 Function Width(mm) 35 Function Height(mm) 0
Function Length(mm) 60 Tip Size 15 iC 1/2
Connection Size(mm) C5 Maximum Ramping Angle(°) 27 Maximum Protrusion Quantity(mm) 60
Connection Diameter(mm) 50 Lead Angle(°) -3 Mass(Kg) 0.7

This page is T-Max P Cutting Unit For Turning, C-DDJNR / L, part number C5-DDJNL-35060-1504.
You can find the detail information about specifications and dimensions on part number C5-DDJNL-35060-1504.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360