Carmex Thread Cutting Tip (for without Finishing Blade)

Carmex Thread Cutting Tip (for without Finishing Blade)
[Features]
· BMA: Ultra-fine particle carbide with TiAlN coating. Versatile grade that can be used for difficult-to-cut materials at medium to high speed ranges.
[Applications]
· Pitch For Threading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16ERAG55BMA
16ERAG60BMA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch (for Threading) Number of Teeth Tip Size
(mm)
Thread Angle Inscribed Circle Dimensions
(Inch)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

25.65 €

10 6 Days 0.50-3.048-81655°3/84534644024376403-45545210 units

25.65 €

10 6 Days 0.50-3.048-81660°3/84534644023485403-45625210 units

Loading...

  1. 1

Basic information

Surface Treatment BMA (TiAlN coated) Number Contained In A Packet 10 units

Tech Support