Manufacturer part number: 08IRA60BXC
Brand: NOGAJAPAN
Price: 27.51 €
Delivery time: 6 Days
Pitch (for Threading): 0.5-1.50
Number of Teeth: 48-16
Tip Size: 8 mm
Thread Angle: 60°
Inscribed Circle Dimensions: 3/16 Inch
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
08IRA60BXC
Part Number
|
---|
08IRA60BXC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pitch (for Threading) | Number of Teeth | Tip Size (mm) | Thread Angle | Inscribed Circle Dimensions (Inch) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.51 € | 10 | 6 Days | 0.5-1.50 | 48-16 | 8 | 60° | 3/16 | 4534644023751 | 403-3957 | 20 | 10 units |
Loading...
Surface Treatment | BXC (TiN coated) | Number Contained In A Packet | 10 units |
---|
This page is Carmex Thread Cutting Tip (for without Finishing Blade), part number 08IRA60BXC.
You can find the detail information about specifications and dimensions on part number 08IRA60BXC.
Configure
Basic Attributes
Type
Pitch (for Threading)
Number of Teeth
Tip Size(mm)
Thread Angle
Inscribed Circle Dimensions(Inch)
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06IRA55BXC |
06IRA60BXC |
08IRA55BXC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch (for Threading) | Number of Teeth | Tip Size (mm) | Thread Angle | Inscribed Circle Dimensions (Inch) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.51 € | 10 | 6 Days | 0.5-1.25 | 48-20 | 6 | 55° | 5/32 | 4534644024604 | 403-3779 | 15 | - | ||
27.51 € | 10 | 6 Days | 0.5-1.25 | 48-20 | 6 | 60° | 5/32 | 4534644023737 | 403-3787 | 15 | - | ||
27.51 € | 10 | 6 Days | 0.5-1.50 | 48-16 | 8 | 55° | 3/16 | 4534644024628 | 403-3949 | 20 | - |