Rubber Hardness Meter (Type E Needle Model) (Part Numbers)

Rubber Hardness Meter (Type E Needle Model)
  • Volume Discount
[Features]
· Pointer returns to 0 when the indenter is removed from the object being measured.
· Compliant with the JIS K 6523 (Type E) standard.
[Applications]
· For soft rubbers (erasers, low hardness elastomer, etc.) and soft materials such as Styrofoam.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DM-207E

Part Number
DM-207E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

509.70 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Applicable Materials Soft Rubber Product Type Dial Spring load value(mN) 550 to 8050
Measuring Range(°) 0–100 Minimum graduation(°) 1 Indenter shape Hemisphere 2.5 mm
Width x Depth x Height(mm) 56×27×113 JAN Code 4954183158187 Trusco Code 475-6312
Specifications Magnesium Alloy Body

Tech Support