2-Flute, for Copper / Aluminum Alloy / Plastic, Long Neck CAP-LN-EBD (Part Numbers)

2-Flute, for Copper / Aluminum Alloy / Plastic, Long Neck CAP-LN-EBD
  • Volume Discount
[Features]
· Cemented carbide is used for the blade.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CAP-LN-EBD-R1X16

Part Number
CAP-LN-EBD-R1X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.19 €

1 Available 6 Days

Loading...

  1. 1

Basic information

R Size(mm) 1 Type Long Neck Bore work material Aluminum / Copper / Resin
Blade length (ℓ)(mm) 3 Number of flutes(sheet) 2 Coating Non-Coated
Overall Length (L)(mm) 60 Underneck length (ℓ1)(mm) 16 Shank diameter (d)(mm) 4
R Precision(μm) ±0.01 Torsional Angle(°) 30 Blade material Carbide alloy
Neck diameter(mm) 1.91 Application The shrink fit system is recommended.

Tech Support