Diamond Grindstone, Ceramic Bond, Shaft Diameter ⌀2.34 (Part Numbers)

Diamond Grindstone, Ceramic Bond, Shaft Diameter ⌀2.34
  • Volume Discount
[Features]
· A new diamond grindstone that uses a ceramic bond and features good sharpness and durability.
· Features excellent grinding ability because, unlike resin bond or metal bond diamond, it includes pores and abrasive grain protrusion.
· A soft grinding touch similar to a GC grindstone can be obtained.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
14671
14672
14673
14674
14675
14676
14677
14678
14679
14680
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape Diamond Maximum Diameter
(mm)
Diamond Length/Grindstone Length
(mm)
Overall Length
(mm)
Quantity

16.32 €

1 6 Days Spherical--411

22.83 €

1 6 Days Spherical--431

16.32 €

1 Available 9 Days Shell taper-4.5431

16.32 €

1 6 Days Taper type3.57451

33.66 €

1 6 Days Shell taper6.5-471

26.72 €

1 6 Days Tapered, flat tip-12501

33.66 €

1 6 Days Tongari Type-13501

33.66 €

1 6 Days Tapered, round tip--471

16.32 €

1 6 Days Reverse Taper Type-2401

20.06 €

1 10 Days Reverse Taper Type73411

Loading...

  1. 1

Basic information

Classification Electrodeposition bar Type Single Item Material/abrasive Diamond
abrasive grain Diamond Max. Rotational Speed(rpm) 30,000 Quantity 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360