Manufacturer part number: TFD07FR05U-ZM3
Brand: NGK SPARK PLUG
Price: 22.25 €
Delivery time: 14 Days
Material type: ZM3
Inscribed circle (IC): 6.35 mm
Thickness (T): 2.38 mm
Compatible holder: SDJC-N/SDJC type / SDJC-N-F type / DS-SDU type / Y-SDJC type
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TFD07FR05U-ZM3
Part Number
|
---|
TFD07FR05U-ZM3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material type | Inscribed circle (IC) (mm) | Thickness (T) (mm) | Compatible holder | |
---|---|---|---|---|---|---|---|---|
22.25 € | 10 | 14 Days | ZM3 | 6.35 | 2.38 | SDJC-N/SDJC type / SDJC-N-F type / DS-SDU type / Y-SDJC type |
Loading...
Shape | Other | work material | Steel / Stainless Steel / Non-ferrous metal | Cutting Direction | Right-hand |
---|---|---|---|---|---|
Nose R | Other | Material classification | PVD-coated micrograin carbide | Clearance angle(°) | 7 |
Nose R details(mm) | 0.05 | Specifications | With wiper edge |
This page is Standard Insert, TFD-U / U1, part number TFD07FR05U-ZM3.
You can find the detail information about specifications and dimensions on part number TFD07FR05U-ZM3.
Part Number |
---|
TFD11FR05U1-VM1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material type | Inscribed circle (IC) (mm) | Thickness (T) (mm) | Compatible holder |
---|---|---|---|---|---|---|---|---|
27.44 € | 10 | 14 Days | VM1 | 9.525 | 3.97 | DS-SDU-ACH type / SDJC-N/SDJC type / SDJC-OH type / SDJC-N-F type / DS-SDU type / Y-SDJC type / Y-SDJC-OH type |