WEICON Repair Stick Titanium (Part Numbers)

WEICON Repair Stick Titanium

Click on this image to zoom in.

Click on this image to zoom in.

  • 10535057
  • 10535115
Wear resistant, titanium-filled, high temperature resistant up to +280°C (briefly up to +300°C)
It is suited for the permanent and wear resistant repair and bonding of metal parts such as tanks and pipelines, aluminium, light metal and injection moulded parts, shafts and slide bearings, pumps and housings and torn-out threads.
The WEICON Repair Stick Titanium can be used in machine and system construction, tank construction and apparatus engineering, and in many other industrial applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10011970
10011973
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

26.90 €

1 3 Days 10

15.35 €

1 3 Days 10

Loading...

  1. 1

Tech Support