WEICON Dismantling Tool No. 25 (Part Numbers)

WEICON Dismantling Tool No. 25
WEICON Dismantling Tool No. 25 (AMS), black/blue, black box The Dismantling Tool No. 25 was developed for stripping cables with sheath thickness of up to 5 mm. The cutting blade can be used for round and length cuttings. For the round cut a minimum cable diameter of 25 mm is necessary. The cutting of the outside insulation will be effected by a slight lever movement and simultaneous pressing of the tooth system to the insulation. This tool consists of a shock-resistant polyamide-body with an integrated, double-sided cutting blade and a connected, movable gear wheel. It enables in a safe way to realise length and round cuttings on the cable isolation. The isolation can be cut either at the end or at an intermediate part of the cable.The cutting-depth can be adjusted step by step from 0 to 5 mm, by turning the screw head (steps of 0,1 mm). The blade form enables the dismantling of the cable sheath including possible aluminium shieldings, until a total thickness of 5 mm. The layers below will not be damaged. The cutting process can be realised even at very low temperatures (-10°C) without difficulties. The tool-blade has a hardness of min. 48 HRC and is easily exchangeable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10034292

You can download the technical data sheet from following link:
Technical data sheet

 

Part Number
10034292
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

227.68 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Dismantling Tool No. 25, part number 10034292.
You can find the detail information about specifications and dimensions on part number 10034292.

Tech Support