6334 Extension nut

6334 Extension nut
  • Volume Discount
Extension nut height 3,0 dia. Tempered, tensile strength class 10. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82271
82289
82297
82305
82651
82669
82677
82685
82693
82701
82719
82727
82735
82743
82750
82768
82776
82784
82792
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSE M S Packaging Unit Size Weight
(g)

2.89 €

1 Available 5 Days 1017,80301625M1030

3.12 €

1 Available 5 Days 1020,03361825M1248

5.56 €

1 Available 5 Days 1023,40422125M1473

14.78 €

1 Available 5 Days 1037,70663410M22390

2.41 €

1 Available 5 Days 1011,051810100M68

2.43 €

1 Available 5 Days 1014,40241350M819

2.89 €

1 Available 5 Days 1018,9030*1725M1042

3.12 €

1 Available 5 Days 1021,1036*1925M1264

5.44 €

1 Available 5 Days 1024,5042*2225M1495

5.31 €

1 Available 5 Days 1026,80482425M16120

8.65 €

1 Available 5 Days 1030,10542720M18170

9.69 €

1 Available 5 Days 1033,50603010M20240

15.35 €

1 Available 5 Days 1035,7066*3210M22280

15.92 €

1 Available 5 Days 1040,007236-M24400

24.23 €

1 Available 5 Days 1045,608141-M27600

31.96 €

1 Available 5 Days 1051,309046-M30850

62.88 €

1 Available 5 Days 1061,3010855-M361470

125.76 €

1 5 Days 1072,6012665-M422340

144.81 €

1 5 Days 1083,9014475-M483600

Loading...

  1. 1

Tech Support