T-Nuts for T-Slots

T-Nuts for T-Slots
  • Promotional pricing
  • Volume Discount
T-Nuts GN 505 can be inserted vertically into a T-Slot like rhombus T-Nuts GN 508.1.
When tightening the clamping bolt, the nut will be forced into a crosswise position by the applied torque and firmly anchored in the T-slot.
This action is achieved by using T-nut type MB which is intentionally fitted with an overtight fit requiring a higher torque.
To remove the bolt and T-nut a 90° anticlockwise turn is sufficient to withdraw the two components with the clamped workpiece.
The clamping face of the T-nut is serrated to ensure that a possible plating coat in the T-slot is penetrated to establish a good electrical contact.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
505-8-M4-MB
505-8-M4-OB
505-8-M5-MB
505-8-M5-OB
505-8-M6-MB
505-8-M6-OB
505-10-M4-MB
505-10-M4-OB
505-10-M5-MB
505-10-M5-OB
505-10-M6-MB
505-10-M6-OB
505-10-M8-MB
505-10-M8-OB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nut width a Thread d Type Weight
(kg)

1.04 €

1 Available 4 Days 8M 4MB- with increased torque0.004

1.04 €

0.55 €

1 Available Same day

Stock

8M 4OB-without increased torque0.004

0.96 €

1 Available 4 Days 8M 5MB- with increased torque0.004

1.04 €

1 Available 4 Days 8M 5OB-without increased torque0.004

1.00 €

1 Available 4 Days 8M 6MB- with increased torque0.004

0.96 €

1 Available 4 Days 8M 6OB-without increased torque0.003

0.90 €

0.48 €

1 Available Same day

Stock

10M 4MB- with increased torque0.008

0.86 €

0.46 €

1 Available Same day

Stock

10M 4OB-without increased torque0.006

0.90 €

0.48 €

1 Available Same day

Stock

10M 5MB- with increased torque0.005

0.86 €

0.46 €

1 Available Same day

Stock

10M 5OB-without increased torque0.010

0.90 €

1 Available 4 Days 10M 6MB- with increased torque0.007

0.86 €

1 Available 4 Days 10M 6OB-without increased torque0.007

0.94 €

1 Available 6 Days 10M 8MB- with increased torque0.005

0.86 €

1 Available Same day

Stock

10M 8OB-without increased torque0.006

Loading...

  1. 1

Tech Support