T-Nuts with guide step

T-Nuts with guide step
  • Promotional pricing
  • Volume Discount
T-Nuts GN 506 can be turned into position, i.e. they can be inserted at any point along the slot.
The guide step positions the nut parallel and centered in relation to the slot, a configuration which eases the sliding movement and prevents the assembly from twisting during tightening.
The spring element (ball / pressure spring) prevents the nut from accidentally sliding inside the slot, which is particularly advantageous when the profile rail is mounted perpendicularly.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
50I-8M5-V-SZ
506-5-M3
506-5-M4
506-5-M5
506-6-M3
506-6-M4
506-6-M5
506-6-M6
506-8-M4
506-8-M6
506-8-M8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nut width a Thread d Weight
(kg)

0.78 €

1 Available 7 Days 8M 50.010

1.10 €

1 Available 4 Days 5M 30.002

1.16 €

1 Available 5 Days 5M 40.002

1.16 €

0.61 €

1 Available Same day

Stock

5M 50.002

1.36 €

1 Available 4 Days 6M 30.006

1.36 €

0.72 €

1 Available Same day

Stock

6M 40.005

1.36 €

0.72 €

1 Available Same day

Stock

6M 50.005

1.40 €

1 Available 4 Days 6M 60.005

1.16 €

0.61 €

1 Available Same day

Stock

8M 40.011

1.06 €

1 Available Same day

Stock

8M 60.010

1.08 €

1 Available 4 Days 8M 80.009

Loading...

  1. 1

Tech Support