Wrench (Inch) (Part Numbers)

Wrench (Inch)
  • Volume Discount
[Features]
· Soft‑curved design that fits to the hand with an attractive satin finish.
· TONE's unique shaped head combines round and spear-shaped features.

(i)Remark

  • Use the one that match the size of the bolts/nuts. Do not use this product by attaching pipes, etc. The product image shown is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DSB-0810
DSB-1012
DSB-1214
DSB-1314
DSB-1618
DSB-1920
DSB-2224
DSB-2528
DSB-3032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width across flat dimension
(Inch)
Thickness
(mm)
JAN Code Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Mass
(g)

9.31 €

1 Available 10 Days 1111/4 × 5/164.04953488383126151721

9.40 €

1 Available 10 Days 1265/16 × 3/84.54953488383133172132

10.47 €

1 Available 10 Days 1413/8 × 7/165.04953488383140212547

12.32 €

1 Available 10 Days 14113/32 × 7/165.54953488383157232757

14.69 €

1 Available 10 Days 1791/2 × 9/167.0495348838316428.535113

15.87 €

1 Available 10 Days 18619/32 × 5/87.549534883831713337140

19.08 €

1 Available 10 Days 20911/16 × 3/48.049534883831883943198

24.87 €

1 Available 10 Days 21625/32 × 7/88.049534883831954347230

27.90 €

1 Available 9 Days 25415/16 × 19.5495348838320149.055.5362

Loading...

  1. 1

Basic information

Type Double-ended wrench Ratchet mechanism N/A Swivel (flex) N/A
Single Product/Set Classification Single Item

Tech Support