Kyocera Turning Insert PV720 PVD Cermet (Part Numbers)

Kyocera Turning Insert PV720 PVD Cermet
[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CCMT09T302HQ-PV720
CCMT09T304GK-PV720
CCMT09T308HQ-PV720
CNMG120404HQ-PV720
CNMG120404PG-PV720
CNMG120404PP-PV720
CNMG120404PQ-PV720
CNMG120404XP-PV720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Breaker Use JAN Code Trusco Code Number Contained In A Packet

9.40 €

10 9 Days Finish4960664723386 771-634610

9.40 €

10 12 Days Finish4960664726912 771-779210

9.40 €

10 9 Days Finish4960664723409 771-635410

9.43 €

10 9 Days Finish4960664723508 771-637110

9.43 €

10 9 Days Light Cutting4960664723591 771-643510

9.43 €

10 9 Days Finish4960664723539 771-639710

9.43 €

10 9 Days Finish4960664723560 771-641910

9.43 €

10 9 Days Finish4960664723713 771-648610

Loading...

  1. 1

Basic information

Note For turning, PV720: the foremost recommended PVD cermet for steel machining Number Contained In A Packet 10

Tech Support