Kyocera Turning Insert PV720 PVD Cermet (Part Numbers)

Kyocera Turning Insert PV720 PVD Cermet
[Features]
· PV720: MEGACOAT NANO coating uses special reinforcing technology (hybrid technology) on cermet substrate to achieve both superior fracture resistance and wear resistance.
· Realizes both high-efficiency machining and a high-grade finished surface.
[Applications]
· For lathe turning
· PV720: The foremost recommended PVD cermet for steel machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TNMG160408CQ-PV720
TNMG160408HQ-PV720
TNMG160408PG-PV720
TNMG160408PP-PV720
TNMG160408PQ-PV720
TNMG160408XP-PV720
TPGB090204-PV720
TPGH080204L-PV720
TPGH090202R-PV720
TPGH090204L-PV720
TPGH110302L-PV720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Breaker Use JAN Code Trusco Code Number Contained In A Packet

9.46 €

10 9 Days Finish4960664725205 771-701610

9.46 €

10 9 Days Finish4960664725274 771-704110

9.46 €

10 9 Days Light Cutting4960664725434 771-714810

9.46 €

10 9 Days Finish4960664725373 771-710510

9.46 €

10 9 Days Finish4960664725403 771-712110

9.46 €

10 9 Days Finish4960664725335 771-708310

11.70 €

10 9 Days -4960664725465 771-715610

13.54 €

10 9 Days Finish4960664725526 771-716410

13.54 €

10 9 Days Finish4960664725557 771-717210

13.54 €

10 9 Days Finish4960664725564 771-718110

13.54 €

10 8 Days Finish4960664725588 771-719910

Loading...

  1. 1

Basic information

Note For turning, PV720: the foremost recommended PVD cermet for steel machining Number Contained In A Packet 10

Tech Support